Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CEAM
Description
1430 - Invisible adjustable hinges for doors and cabinet
Bill of material
CI0S1430NIK00
Identnummer
1430
Code
CI0S1430NIK00
Series
1430
Finishing
Opening
Screw type
DIN - 7505-A
Installation interaxis
116.0 mm
Mounting options
Load for standard door 210x90
47.0 kg
Reversibility range
28-34
Height
128.0 mm
Depth
21.0 mm
Lenght
22.0 mm
Weight
370.0 g
Material
Galvanized or painted zamak
Long description
il nuovo modello regolabile 1430, si distingue nel proprio segmento di mercato per il design minimalista ed elegante, per l’attenzione ai materiali, per una varietà di finiture all’avanguardia e soprattutto per alcune innovazioni tecniche.
Note
For technical details and further information, consult CEAM catalog and technical office
CE regulations
n.d.
Fire regulations
n.d.
Fire resistance
n.d.
Manufacturer website
Product webpage
Attachment
PDF catalogue
CE regulations
CE...
Fire regulations
EN1935/1
Catalog Info
Classification
CNS
Object Properties:
Order Number: CI0S1430NIK00
Physical Properties:
Mass: 0.37 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices